IESNA:LM-63-2002
[TEST]P1389501
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16576.4
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
107.6 139.0 291.4 784.7 1520.0 2084.9 2452.6 2829.2 3304.5 3856.0 4429.9 5201.1 6012.7 6770.4 7514.7 8187.3 8649.1 8810.6 
8770.2 8442.9 8030.4 7443.0 6887.0 7012.6 7591.0 8268.0 8644.7 8689.5 8604.3 8496.7 7774.8 6689.7 4380.6 426.0 
116.6 58.3 40.4 0.0 
107.6 139.0 309.4 775.7 1475.2 2089.4 2470.5 2811.3 3282.1 3815.7 4438.9 5156.3 5963.4 6792.9 7532.7 8196.3 8631.2 8792.6 
8743.3 8456.3 8016.9 7438.5 6931.9 7008.1 7595.5 8227.7 8640.2 8707.4 8613.3 8487.7 7833.1 6721.1 4573.4 
502.2 116.6 58.3 44.8 0.0 
107.6 139.0 282.5 753.3 1398.9 2044.6 2407.8 2771.0 3228.3 3788.8 4398.5 5124.9 5855.8 6604.5 7232.3 7810.7 8281.5 8537.0 
8581.9 8393.6 8070.7 7734.5 7434.0 7326.4 7662.7 8286.0 8756.7 8958.5 8940.6 8864.4 8384.6 7389.2 5748.2 
1170.3 125.5 71.7 53.8 0.0 
107.6 134.5 251.1 659.1 1286.8 1865.2 2371.9 2748.5 3152.1 3735.0 4335.8 5026.3 5770.6 6456.6 7048.4 7505.8 7909.3 8290.4 
8577.4 8649.1 8550.5 8407.0 8321.8 8330.8 8487.7 8927.1 9420.3 9779.0 9868.7 9859.7 9501.0 8707.4 7070.9 
2623.0 139.0 89.7 71.7 0.0 
107.6 130.0 219.7 497.7 1044.7 1645.5 2188.1 2645.4 3053.4 3546.6 4169.9 4838.0 5532.9 6227.9 6900.5 7398.2 7783.8 8084.2 
8362.2 8550.5 8725.4 8765.7 8801.6 8873.3 9030.3 9321.7 9734.2 10083.9 10196.0 10236.4 9940.5 8810.6 7102.2 
4600.3 206.3 116.6 89.7 0.0 
107.6 130.0 197.3 421.5 896.7 1475.2 2058.0 2551.2 2954.8 3434.5 3986.0 4685.5 5402.9 6111.3 6788.4 7335.4 7694.1 7958.6 
8160.4 8335.3 8492.2 8635.7 8765.7 8918.2 9133.4 9406.9 9801.5 10155.7 10272.2 10263.3 9738.7 8568.4 7308.5 
5147.3 614.3 130.0 103.1 0.0 
107.6 125.5 188.3 354.2 753.3 1277.9 1851.8 2394.3 2842.7 3304.5 3820.1 4497.2 5156.3 5819.9 6514.9 7070.9 7514.7 7743.4 
7891.4 8057.3 8232.1 8402.5 8604.3 8833.0 9043.7 9348.6 9729.7 10088.4 10178.1 10052.5 9330.7 8312.9 7317.5 
5246.0 1215.1 152.4 116.6 0.0 
107.6 125.5 156.9 251.1 448.4 851.9 1331.7 1820.4 2394.3 2905.5 3389.7 3869.5 4434.4 5053.2 5685.4 6335.5 6900.5 7281.6 7550.6 
7761.4 7967.6 8147.0 8339.8 8514.6 8685.0 8864.4 9173.7 9456.2 9415.9 9254.4 8613.3 7909.3 6743.5 5174.2 
3080.3 215.2 156.9 0.0 
107.6 121.1 134.5 170.4 251.1 399.1 681.5 1053.7 1475.2 1959.4 2466.1 2995.1 3519.7 4021.9 4537.5 5071.1 5658.5 6169.6 6685.3 
7111.2 7474.4 7783.8 8079.7 8335.3 8555.0 8747.8 8824.0 8756.7 8590.8 8402.5 7837.6 7124.7 5842.3 4371.6 2820.3 
834.0 192.8 0.0 
107.6 116.6 121.1 134.5 152.4 188.3 246.6 336.3 470.8 690.5 977.5 1309.3 1681.4 2049.1 2501.9 2945.8 3452.5 4008.5 4595.8 5232.5 5878.2 
6465.6 6972.2 7380.2 7756.9 8039.3 8205.2 8205.2 7999.0 7779.3 6640.4 4555.5 2331.5 1107.5 569.4 197.3 188.3 0.0 
107.6 112.1 112.1 112.1 116.6 116.6 121.1 130.0 143.5 161.4 183.8 215.2 246.6 287.0 340.8 412.5 497.7 605.3 753.3 955.0 1233.0 1609.7 2165.6 
2842.7 3739.4 4658.6 5317.7 5425.3 4963.5 4416.5 3174.5 2188.1 1443.8 780.2 269.0 49.3 13.5 0.0 
107.6 107.6 107.6 107.6 103.1 103.1 103.1 98.6 103.1 103.1 107.6 112.1 116.6 121.1 121.1 125.5 130.0 139.0 148.0 165.9 197.3 233.2 309.4 443.9 690.5 
1129.9 1744.2 2161.2 1928.0 1618.6 838.5 408.0 179.3 62.8 31.4 17.9 9.0 0.0 
107.6 107.6 103.1 98.6 94.2 89.7 85.2 85.2 80.7 80.7 80.7 80.7 76.2 76.2 71.7 67.3 62.8 53.8 53.8 49.3 49.3 49.3 49.3 44.8 40.4 44.8 
49.3 53.8 53.8 44.8 26.9 22.4 13.5 13.5 9.0 9.0 9.0 0.0 
107.6 103.1 94.2 85.2 80.7 71.7 67.3 62.8 58.3 53.8 49.3 44.8 35.9 31.4 26.9 17.9 13.5 13.5 9.0 9.0 9.0 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 4.5 0.0 4.5 4.5 
4.5 4.5 9.0 9.0 0.0 
107.6 94.2 85.2 76.2 71.7 62.8 58.3 49.3 40.4 35.9 26.9 22.4 17.9 13.5 9.0 4.5 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 
4.5 9.0 0.0 
107.6 94.2 80.7 71.7 62.8 53.8 44.8 35.9 22.4 17.9 13.5 9.0 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 
9.0 0.0 
107.6 89.7 76.2 62.8 53.8 44.8 31.4 22.4 13.5 9.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 
4.5 0.0 
107.6 85.2 71.7 62.8 49.3 35.9 26.9 17.9 9.0 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 4.5 
0.0 
107.6 85.2 71.7 58.3 49.3 31.4 22.4 13.5 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.5 4.5 4.5 
0.0 
107.6 89.7 71.7 58.3 49.3 31.4 22.4 13.5 9.0 4.5 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
107.6 89.7 71.7 58.3 49.3 31.4 22.4 17.9 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
107.6 89.7 71.7 58.3 49.3 35.9 26.9 17.9 13.5 9.0 4.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
